GN 1050.1 Inserts Steel, for Quick Release Couplings GN 1050 and Flanges GN 1050.2

Photo

GN 1050.1 Steel Inserts, for Quick Release Couplings GN 1050 and Flanges GN 1050.2 Type: A - WIth threaded stud insert
Type: A - WIth threaded stud insert
GN 1050.1 Steel Inserts, for Quick Release Couplings GN 1050 and Flanges GN 1050.2 Type: A - WIth threaded stud insert GN 1050.1 Steel Inserts, for Quick Release Couplings GN 1050 and Flanges GN 1050.2 Type: I - With tapped insert

Product description

Information

Inserts GN 1050.1, position and attach components without tools using quick release couplings GN 1050 for a tight and repeatable fit. The dimensions and material properties of the studs have been precisely adapted to the couplings to ensure proper functionality.

The studs can be purchased individually so that multiple studs can be paired with a coupling in alternation, such as to efficiently position fixtures in different locations depending on the workpiece. The studs are fastened with threaded stud insert or tapped insert, depending on the type.

To achieve the indicated load capacities, threaded holes on the application or inserted nuts and screws must meet at least property class 8.

Flanges GN 1050.2 are available as an accessory for mounting the inserts and provide additional attachment options.

Specification

SteelST

  • Tempered
  • Zinc plated, blue passivated finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 1050.1 Steel Inserts, for Quick Release Couplings GN 1050 and Flanges GN 1050.2 sketch

Part Options / Table

Type

AWIth threaded stud insert
IWith tapped insert
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal size
Quick release coupling
GN 1050
d2
Thread
d1d3 ±0.001l1l2A/F
in mm
t
min.
±0.004
Axial offset
2M 102.090.7191.460.5960.710.016
2M 122.090.7191.460.7160.710.016

Build & Price

3D Product Configurator
Nominal size
Thread d2
Type


Material

Mounting and Load Information

MD1050{St:_}BL-39251-0
Show / Hide columns
Nominal sized2
Mounting thread
Quick release couplings
d5
Mounting thread
Inserts GN 1050.1
FZ
Max. tensile load
FD
Max. compressive load
FR
Max. shear load
2NM 10M 105620 lbf (25 kN)5620 lbf (25 kN)4271 lbf (19 kN)
2NM 10M 125620 lbf (25 kN)5620 lbf (25 kN)4271 lbf (19 kN)
2NM 12M 105620 lbf (25 kN)5620 lbf (25 kN)4271 lbf (19 kN)
2NM 12M 127868 lbf (35 kN)7868 lbf (35 kN)6295 lbf (28 kN)

Safety instructions: The load capacities can only be achieved if the surrounding structure is capable of supporting these loads. Any threaded holes on the application or inserted nuts and screws require at least property class 8. Depending on the application, additional safety factors should be added.

Application Example for Profile Systems

MD1050{St:_}AN-39459-0

Selected Part

Total US Dollars (net)
$42.16
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$42.16
1024$38.65
2549$35.14
≥ 50$31.62
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.176 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.