GN 36 Machine Feet Steel, Threaded Stud Type, without Mounting Hole

Photo

GN 36 Steel Machine Feet, Threaded Stud Type, without Mounting Hole Type (Base plate): A - Without rubber pad
Type (Base plate): A - Without rubber pad
GN 36 Steel Machine Feet, Threaded Stud Type, without Mounting Hole Type (Base plate): A - Without rubber pad GN 36 Steel Machine Feet, Threaded Stud Type, without Mounting Hole Type (Base plate): B - With rubber pad GN 36 Steel Machine Feet, Threaded Stud Type, without Mounting Hole Type (Base plate): C - With O-ring

Product description

Information

Machine feet GN 36 are characterized by their solid construction and large variety. They are used especially on heavy application and large machines.

Base plate and threaded stud are not connected to each other; during setup they are automatically centered by the radius at the contact point.

Type B with rubber pad prevents lateral slipping, protects delicate surfaces and dampens vibrations and shocks. Type C with O-ring provides a seal over the ground to prevent the build-up of dirt under the base.

Specification

Base
Steel
Powder coated
Black, RAL 9005, textured finish


Threaded stud / hex nut ISO 8675
Steel, zinc plated, blue passivated finish


Rubber pad inlay
Black, NBR
85 ±5 Shore A


O-ring inlay
Black, NBR
≈ 70 Shore A


RoHS

Technical drawing

3D
Hide technical drawing
GN 36 Steel Machine Feet, Threaded Stud Type, without Mounting Hole sketch

Part Options / Table

Type (Base plate)

AWithout rubber pad
BWith rubber pad
CWith O-ring
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2l3sA/F1A/F2Static load
Type A / C

Type B
3.15M 20 x 1.52.363.941.080.590.120.630.6311240 lbf (50 kN)4496 lbf (20 kN)
3.15M 24 x 22.764.721.080.590.120.750.7515737 lbf (70 kN)4496 lbf (20 kN)
3.94M 20 x 1.52.363.941.180.690.160.630.6311240 lbf (50 kN)6744 lbf (30 kN)
3.94M 24 x 22.764.721.180.690.160.750.7515737 lbf (70 kN)6744 lbf (30 kN)
4.92M 24 x 22.764.721.380.830.200.750.7515737 lbf (70 kN)11240 lbf (50 kN)
4.92M 30 x 23.545.911.500.830.200.940.9426977 lbf (120 kN)11240 lbf (50 kN)
6.30M 30 x 23.545.911.771.060.240.940.9426977 lbf (120 kN)15737 lbf (70 kN)
6.30M 36 x 24.337.091.771.060.241.181.1840466 lbf (180 kN)15737 lbf (70 kN)
7.87M 36 x 24.337.092.171.300.311.181.1840466 lbf (180 kN)24729 lbf (110 kN)
7.87M 42 x 24.928.272.171.300.311.421.4256202 lbf (250 kN)24729 lbf (110 kN)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Stud length l1
Type (Base plate)



Selected Part

Total US Dollars (net)
$26.34
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$26.34
5099$24.15
100249$21.95
≥ 250$19.76
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.062 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.