GN 3664 Torque Limiting Three-Lobed Knobs Technopolymer Plastic, with Steel Insert

Photo

GN 3664 Technopolymer Plastic Torque Limiting Three-Lobed Knobs, with Steel Insert

Product description

Information

Torque limiting three-lobed knobs GN 3664 are used when the manually applied torque is to be set or limited.

When turned clockwise, the torque mechanism of the three-lobed knob triggers an “over-engagement” as soon as the specified torque is reached. When turned counter-clockwise, the mechanism locks up to disable any torque limiting. This ensures that a maximum permissible torque is not exceeded, e.g. when tightening, while the torque required for loosening is always transmitted reliably.

Specification

Knob body
Technopolymer (Polyamide PA-HP)

  • Glass fiber reinforced
  • Black, matte finish

Torque mechanism
Steel, hardened


Other components
Steel, blackened finish


Cover
Plastic, light gray


RoHS

On request

Other dimensions of plain bore or tapped inserts as per GN 300
Other torques
Torque limiting turning counter-clockwise, or turning counter-clockwise and clockwise

Technical drawing

3D
Hide technical drawing
GN 3664 Technopolymer Plastic Torque Limiting Three-Lobed Knobs, with Steel Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3 +0.001
Bore
d5d6h1h2t
min.
Torque ±10%
in Nm
1.97M 6B 60.530.931.640.420.43234
1.97M 8B 80.530.931.640.420.43234
2.48M 8B 80.631.111.830.510.553.244.7
2.48M 10B 100.631.111.830.510.553.244.7
3.15M 10B 100.751.342.210.660.6745.57.5
3.15M 12B 120.751.342.210.660.6745.57.5

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Bore d3
Torque in Nm

Selected Part

Total US Dollars (net)
$48.53
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$48.53
5099$44.48
100249$40.44
≥ 250$36.40
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.135 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.