GN 2283 Screw-On Spirit Levels Aluminum, with Mounting Holes

Photo

GN 2283 Aluminum Screw-On Spirit Levels, with Mounting Holes Color: ALS - Anodized finish, black
Sensitivity: 50 - Angular minutes, bubble moves by 2 mm
Type: AV - Aligned, mounting from the front
Color: ALS - Anodized finish, black
Sensitivity: 50 - Angular minutes, bubble moves by 2 mm
Type: AV - Aligned, mounting from the front
GN 2283 Aluminum Screw-On Spirit Levels, with Mounting Holes Color: ALS - Anodized finish, black
Sensitivity: 50 - Angular minutes, bubble moves by 2 mm
Type: AV - Aligned, mounting from the front GN 2283 Aluminum Screw-On Spirit Levels, with Mounting Holes Color: ALN - Anodized finish, natural color
Sensitivity: 50 - Angular minutes, bubble moves by 2 mm
Type: AV - Aligned, mounting from the front GN 2283 Aluminum Screw-On Spirit Levels, with Mounting Holes Color: ALS - Anodized finish, black
Sensitivity: 50 - Angular minutes, bubble moves by 2 mm
Type: JV - Adjustable, mounting from the front GN 2283 Aluminum Screw-On Spirit Levels, with Mounting Holes Color: ALS - Anodized finish, black
Sensitivity: 6 - Angular minutes, bubble moves by 2 mm
Type: AV - Aligned, mounting from the front

Product description

Information

Screw-on spirit levels GN 2283 are used to check the horizontal position of jigs, machines, devices, appliances and instruments.

The spirit levels of type AV are aligned in relation to the reference surface so that the bubble is centered in the middle of the marking lines once the horizontal position of the contact surface is reached.

The spirit levels of type JV are aligned during installation using the mounting holes. An alignment cam on the bottom serves as a pivot point. With careful tightening, it is possible to achieve an alignment that places the bubble between the middle marking lines.

Specification

Housing
Aluminum
Anodized finish, natural colorALNALN
Anodized finish, blackALSALS


Spirit level element
Glass body

Filling
Green transparentG


Casting compound
Mineral-based


RoHS

On request

Colorless transparent filling
Other sensitivities

Technical drawing

3D
Hide technical drawing
GN 2283 Aluminum Screw-On Spirit Levels, with Mounting Holes sketch

Part Options / Table

Sensitivity

6Angular minutes, bubble moves by 2 mm
50Angular minutes, bubble moves by 2 mm

Type

AVAligned, mounting from the front
JVAdjustable, mounting from the front

Filling

GGreen transparent
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length lbd1d2h1h2h3m
2.130.610.130.250.570.440.041.77

Build & Price

3D Product Configurator
Color
ALN
ALS
Length l
Filling

Sensitivity


Type


Selected Part

Total US Dollars (net)
$61.11
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$61.11
2549$56.02
5099$50.93
≥ 100$45.83
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.055 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.