GN 738.5 Magnetic Threaded Plugs Stainless Steel, Magnet Material AINiCo, Resistant up to 356 °F, Plain Finish

Photo

GN 738.5 Stainless Steel Magnetic Threaded Plugs, Magnet Material AINiCo, Resistant up to 356 °F, Plain Finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Magnetic plugs GN 738.5 attract iron particles that float in the fluid. The stainless steel makes them suitable for use in particularly aggressive environments.

To prevent breakage and demagnetization, the round magnets are supplied with a plastic spacer and protection sleeve, which has to be removed prior to installing the plugs.

The seal is embedded in a radial recess, and thus cannot be lost or squeezed out during tightening.

The outer diameter d1 of the threaded plugs is matched to screw-in holes for pipe fittings according to DIN 3852.

Specification

Body
Stainless steel AISI 316LHC
Plain finish, tumbled


Magnet
Alloy: AINiCo


Seal
Fluorine rubber (FPM / FKM)

  • Brown
  • Temperature resistant up to 356 °F (180 °C)

RoHS

On request

Other thread sizes
With acrylonitrile butadiene rubber (NBR) seal
GN 738.4

Technical drawing

3D
Hide technical drawing
GN 738.5 Stainless Steel Magnetic Threaded Plugs, Magnet Material AINiCo, Resistant up to 356 °F, Plain Finish sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread

Fine thread
d3e ≈l1l2l3s
0.75G 1/4M 14 x 1.50.240.680.310.911.200.59
0.87G 3/8M 16 x 1.50.240.820.310.911.200.71
1.02G 1/2M 20 x 1.50.240.960.330.931.220.83
1.26G 3/4M 26 x 1.50.241.230.350.941.261.06
1.57G 1M 33 x 1.50.241.460.431.021.361.26

Build & Price

3D Product Configurator
Diameter d1
Pipe thread d2
Fine thread d2

Selected Part

Total US Dollars (net)
$16.45
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$16.45
5099$15.08
100249$13.71
≥ 250$12.33
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 738.5-19-G1/4GN 738.5-19-M14x1,5GN 738.5-22-G3/8GN 738.5-22-M16x1,5GN 738.5-26-G1/2GN 738.5-26-M20x1,5GN 738.5-32-G3/4GN 738.5-32-M26x1,5GN 738.5-40-G1GN 738.5-40-M33x1,5

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.