GN 6335.5 Hand Knobs Stainless Steel, with Threaded Stud

Photo

GN 6335.5 Stainless Steel Hand Knobs, with Threaded Stud
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Hand knobs GN 6335.5 satisfy the dimensions of the DIN 6335 type L but differ in terms of their non-scooping geometry, which makes cleaning easier and helps prevent possible build-up of dirt.

They are suitable for areas with special hygienc requirements and, thanks to the material used, for applications in highly corrosive environments.

Specification

Hand knob
Stainless steel precision castingA4P AISI 316
Polished finish


Threaded stud
Stainless steel A4


The threaded stud is screwed in and secured by a cross-dowel pin (Stainless steel A4)


RoHS

Technical drawing

3D
Hide technical drawing
GN 6335.5 Stainless Steel Hand Knobs, with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length ld3h1h2
1.57M 80.790.981.181.57-0.550.980.51
1.97M 100.790.981.181.772.170.711.260.71
2.48M 121.181.571.97--0.791.570.91

Build & Price

3D Product Configurator
Material

Handle diameter d1
Thread d2
Length l

Selected Part

Total US Dollars (net)
$28.37
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$28.37
100249$26.00
250499$23.64
≥ 500$21.28
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.163 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.