GN 437 Hinges Stainless Steel, with Friction Adjustment

Photo

GN 437 Stainless Steel Hinges, with Friction Adjustment
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The adjustment screw in GN 437 hinges allows the movement of the hinge to be constrained and adds a friction adjustment which controls the swinging of doors and flaps to eliminate inadvertent movement.

The friction is accomplished by interlocking two slim friction cones that can be adjusted as needed with the adjustment screw.The large friction surface and the low-wear plastic of the friction cones guarantee a long service life with only a slight drop in the friction torque.

Due to the construction and the use of the friction cones, the hinge has hardly any radial play and no axial play at all. The stainless steel version is particularly suitable for use in aggressive environments.

Specification

Body
Stainless steelA4 AISI 316
Matte shot-blasted finishGS


Friction cone
Plastic
Technopolymer (Polyacetal POM)
Black, RAL 9005
Temperature resistant up to 176 °F (80 °C)


Adjustment screw
Stainless steel A4


Hex nut
Stainless steel AISI 316LHC


RoHS

Technical drawing

3D
Hide technical drawing
GN 437 Stainless Steel Hinges, with Friction Adjustment sketch

Part Options / Table

Type

A2x2 bores for countersunk screws
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2dh1h2h3h4l3m1m2A/F
in mm
Max. recommended
tightening torque of the
adjustment screw in Nm
Friction torque
in Nm ≈
1.571.570.210.530.200.280.550.510.980.982.50.53
1.971.970.260.610.240.310.630.651.181.1830.754
2.362.360.330.730.300.370.750.791.421.4241.56

Build & Price

3D Product Configurator
Material

Width l1
Length l2
Type

Finish

Selected Part

Total US Dollars (net)
$68.06
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$68.06
2549$62.39
5099$56.72
≥ 100$51.04
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.330 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.