Cabinet U-handles EN 6284 have a button and RGB LED lighting on the back of the handle.
Depending on the identification no., the button is equipped with one NC contact and one NO contact or two NC contacts and triggers an electrical control signal, e.g. for a machine control system.
Setting bolts with a cable? Cabinet U-handle with signal light? An oil level indicator that provides not only visual information but also sends an electronic signal thanks to a REED contact? There’s no doubt about it: Undoubtedly, JW Winco standard parts are becoming even more functional - multifunctional, to be precise. Suitable for a wide range of applications, such as remote monitoring of the fill and temperature levels in hydraulic tanks, displaying process situations, or reporting the position of parts in machines..