GN 8017 Indexing Plungers Zinc Die-Cast, Lock-Out and Non Lock-Out

Photo

GN 8017 Zinc Die-Cast Indexing Plungers, Lock-Out and Non Lock-Out Type: C - Lock-out, without lock nut
Type: C - Lock-out, without lock nut
GN 8017 Zinc Die-Cast Indexing Plungers, Lock-Out and Non Lock-Out Type: C - Lock-out, without lock nut GN 8017 Zinc Die-Cast Indexing Plungers, Lock-Out and Non Lock-Out Type: B - Non lock-out, without lock nut GN 8017 Zinc Die-Cast Indexing Plungers, Lock-Out and Non Lock-Out Type: BK - Non lock-out, with lock nut GN 8017 Zinc Die-Cast Indexing Plungers, Lock-Out and Non Lock-Out Type: CK - Lock-out, with lock nut

Product description

Information

Indexing plungers with lock-out GN 8017 (type C / CK) are used for applications where the plunger pin needs to stay in its retracted position. To achieve this, the knob is rotated by 90 degrees after being retracted. A notch keeps the plunger in the retracted position.

These zinc die-cast indexing plungers are economically priced.

Specification

Threaded body
Zinc die-cast, zinc plated, blue passivated finish


Plunger pin
Stainless steel AISI 303


Knob
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish
  • Not removable

Lock nut
Steel, zinc plated, blue passivated finish
ANSI / ASME B18.2.2


RoHS

Technical drawing

3D
Hide technical drawing
GN 8017 Zinc Die-Cast Indexing Plungers, Lock-Out and Non Lock-Out sketch

Part Options / Table

Type

BNon lock-out, without lock nut
BKNon lock-out, with lock nut
CLock-out, without lock nut
CKLock-out, with lock nut
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Pin -0.001/-0.002
Bore +0.001
l1d2
Thread
d3kl2l3l4A/FMax. tightening torque
in Nm
Spring load ≈
Initial

End
0.1560.2345/16 x 180.6300.5511.3820.6300.2010.3820.90 lbf (4 N)2.81 lbf (12.5 N)
0.1870.3123/8 x 160.7480.6301.5710.7520.1890.5041.12 lbf (5 N)4.05 lbf (18 N)
0.2500.3751/2 x 130.9060.7911.8900.8700.2280.56131.35 lbf (6 N)5.62 lbf (25 N)
0.3120.4685/8 x 111.1020.9412.2801.0000.3390.69171.91 lbf (8.5 N)8.54 lbf (38 N)
0.3750.4685/8 x 111.1020.9412.2801.0000.3390.69172.14 lbf (9.5 N)8.54 lbf (38 N)

Build & Price

3D Product Configurator
Pin diameter d1
Stroke l1
Thread d2
Type




Selected Part

Total US Dollars (net)
$6.80
In Stock: 47
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$6.80
100249$6.24
250499$5.67
≥ 500$5.10
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.