GN 7440 Fluid Sight Glasses Stainless Steel AISI 316L, Metal-Fused

Photo

GN 7440 Stainless Steel AISI 316L Fluid Sight Glasses, Metal-Fused Identification no.: 2 - Seal FPM (Viton<sup>®</sup>)
Identification no.: 2 - Seal FPM (Viton®)
GN 7440 Stainless Steel AISI 316L Fluid Sight Glasses, Metal-Fused Identification no.: 2 - Seal FPM (Viton<sup>®</sup>) GN 7440 Stainless Steel AISI 316L Fluid Sight Glasses, Metal-Fused Identification no.: 3 - Seal copper
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Fluid sight glasses GN 7440 are equipped with a sight glass that is metal-fused to the body by a thermal process. As a result the liquid glass adapts precisely to the contour of the body. During cooling, the different coefficients of linear expansion of the two joining partners generate strong mechanical initial stress between the glass and metal.

This initial stress makes the sight glasses 100% leakproof and particulary resistant to dynamic pressures and high temperatures when used with liquid and gaseous media. Moreover, the site glass offers a high level of safety, as potential damage is indicated in advance by small cracks without breakage of the glass. The seal is embedded in a radial recess, and thus cannot be lost or squeezed out during tightening.

The recommended operating pressures are non-binding values and rule out any liability. The user must determine from case to case whether a product is suitable for the intended use. Environmental factors can influence the specified values.

Specification

Body
Stainless steel AISI 316L


Contrast screen
Grooves melted into sight glass


Sight glass float-glass

  • Metal-fused
  • Shrink-fit

Seals

  • Rubber FPM (Viton©) (Identification no. 2)
    Temperature resistant up to 356 °F (180 °C)
    (without pressure load)
  • Copper (Identification no. 3)
    Temperature resistant up to 572 °F (300 °C)
    (without pressure load)

RoHS

On request

Seals of NBR or EPDM

Technical drawing

3D
Hide technical drawing
GN 7440 Stainless Steel AISI 316L Fluid Sight Glasses, Metal-Fused sketch

Part Options / Table

Type

AWith reflector grooves

Identification no.

2Seal FPM (Viton®)
3Seal copper
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Pipe thread



Fine thread
d3l1l2sMax. operating pressure
(safety factor 5)
at -4 °F to 248 °F
(-20 °C to 120 °C)
in bar
0.43G 3/8M 16 x 1.50.870.310.300.7980
0.55G 1/2M 20 x 1.51.020.330.300.9180
0.71G 3/4M 26 x 1.51.260.350.311.1880
0.94G 1M 33 x 1.51.570.430.331.4280
1.26G 1 1/4M 42 x 1.51.970.470.351.8140

Build & Price

3D Product Configurator
Diameter d1
Pipe thread d2
Fine thread d2
Type

Identification no.


Selected Part

Total US Dollars (net)
$37.69
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$37.69
2549$34.55
5099$31.41
≥ 100$28.27
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.048 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 7440-11-G3/8-A-2GN 7440-11-G3/8-A-3GN 7440-11-M16x1,5-A-2GN 7440-11-M16x1,5-A-3GN 7440-14-G1/2-A-2GN 7440-14-G1/2-A-3GN 7440-14-M20x1,5-A-2GN 7440-14-M20x1,5-A-3GN 7440-18-G3/4-A-2GN 7440-18-G3/4-A-3GN 7440-18-M26x1,5-A-2GN 7440-18-M26x1,5-A-3GN 7440-24-G1-A-2GN 7440-24-G1-A-3GN 7440-24-M33x1,5-A-2GN 7440-24-M33x1,5-A-3GN 7440-32-G11/4-A-2GN 7440-32-G11/4-A-3GN 7440-32-M42x1,5-A-2GN 7440-32-M42x1,5-A-3

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.