GN 742.5 Fluid Fill / Drain Plugs Stainless Steel AISI 316L, with or without Symbol, Resistant up to 356 °F

Photo

GN 742.5 Stainless Steel AISI 316L Fluid Fill / Drain Plugs, with or without Symbol, Resistant up to 356 °F Type: A - With drain symbol
Type: A - With drain symbol
GN 742.5 Stainless Steel AISI 316L Fluid Fill / Drain Plugs, with or without Symbol, Resistant up to 356 °F Type: A - With drain symbol GN 742.5 Stainless Steel AISI 316L Fluid Fill / Drain Plugs, with or without Symbol, Resistant up to 356 °F Type: E - With fill symbol GN 742.5 Stainless Steel AISI 316L Fluid Fill / Drain Plugs, with or without Symbol, Resistant up to 356 °F Type: O - Without symbol
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Fluid fill / drain plugs GN 742.5 can be used in particularly aggressive environments thanks to the material used.

The seal is embedded in a radial recess and thus cannot be lost, squeezed out or overloaded during tightening.

The outer diameter d1 of the stainless steel fluid fill / drain plugs GN 742.5 is matched to screw-in holes for pipe fittings according to DIN 3852.

Specification

Body
Stainless steel AISI 316L
Plain, tumbled finish


Seal
Fluoro-elastomer (FPM / FKM)

  • Brown
  • Temperature resistant up to 356 °F (180 °C)

RoHS

On request

Other thread sizes
With dipstick
With acrylonitrile butadiene rubber (NBR) seal GN 741.5

Technical drawing

3D
Hide technical drawing
GN 742.5 Stainless Steel AISI 316L Fluid Fill / Drain Plugs, with or without Symbol, Resistant up to 356 °F sketch

Part Options / Table

Type

OWithout symbol
EWith fill symbol
AWith drain symbol

Identification no.

1Without vent hole
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread

Fine thread
d3
Thread
e ≈l1l2st
0.75G 1/4M 14 x 1.5M 50.680.610.310.590.31
0.87G 3/8M 16 x 1.5M 50.820.610.310.710.31
1.02G 1/2M 20 x 1.5M 50.960.630.330.830.31
1.26G 3/4M 26 x 1.5M 51.230.670.351.060.31
1.57G 1M 33 x 1.5M 51.460.770.431.260.31

Build & Price

3D Product Configurator
Diameter d1
Pipe thread d2
Fine thread d2
Type



Identification no.

Selected Part

Total US Dollars (net)
$14.98
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$14.98
5099$13.73
100249$12.49
≥ 250$11.24
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.