Bevel gear boxes and worm gear reducers from Winco

Bevel gear boxes

Bevel gear boxes, also called angular gears, transmit and redirect torques and rotational movements. The bevel gear wheels of case-hardened steel within the compact aluminium housing are arranged at right angles (90°) to each other. The gear ratio for every size is 1:1 (i = 1). Angular gears are used in many areas of mechanical engineering and architecture, where redirection is required without changing the gear ratio.

Worm gear reducers

Worm gear reducers can be used in a wide range of applications. They offer an easy way to achieve high gear ratios (up to i = 65) at a very low noise level. Thanks to the housing of aluminium, the worm gear reducers are very robust but still lightweight. The numerous fastening holes allow for simple mounting in any orientation or position.

Advantages of the bevel gear boxes and worm gear reducers

Click below for Custom Solutions. Special requests
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.