GN 6226 Spacers Stainless Steel AISI 316L, EHEDG and DGUV Certified, Hygienic Design

Photo

GN 6226 Stainless Steel AISI 316L Spacers in Hygienic Design Type: A1 - Through hole
Sealing ring material: H - H-NBR
Type: A1 - Through hole
Sealing ring material: H - H-NBR
GN 6226 Stainless Steel AISI 316L Spacers in Hygienic Design Type: A1 - Through hole
Sealing ring material: H - H-NBR GN 6226 Stainless Steel AISI 316L Spacers in Hygienic Design Type: A1 - Through hole
Sealing ring material: E - EPDM GN 6226 Stainless Steel AISI 316L Spacers in Hygienic Design Type: A2 - Through hole with continuous thread
Sealing ring material: E - EPDM GN 6226 Stainless Steel AISI 316L Spacers in Hygienic Design Type: A2 - Through hole with continuous thread
Sealing ring material: H - H-NBR GN 6226 Stainless Steel AISI 316L Spacers in Hygienic Design Type: A3 - Through hole with thread on both sides
Sealing ring material: E - EPDM GN 6226 Stainless Steel AISI 316L Spacers in Hygienic Design Type: A3 - Through hole with thread on both sides
Sealing ring material: H - H-NBR
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA

The FOOD AND DRUG ADMINISTRATION is a federal agency of the United States Department of Health and Human Services, one of the United States’ executive departments. The FDA is responsible for many things including food safety. The FDA has a positive list of substances that are allowed to come into contact with foods and beverages.

Product description

Information

Spacers GN 6226 are certified according to EHEDG and DGUV Test guidelines and are intended for use in hygiene areas. The sealed mounting surfaces enable fastening without dead spaces. The high quality finish prevents adherence of dirt and facilitates cleaning.

Spacers are used to fasten parts at an offset parallel to their plane of installation. This avoids doubling up on surfaces and leaves space for cleaning. The internal thread can alternatively be used as a through hole by a screw with a smaller thread.

Specification

Body
Stainless steel AISI 316L
Matte finish (Ra < 0.8 µm)MT


Sealing ring

  • H-NBRH
    Temperature resistant -13 °F to +302 °F
    (-25 °C to +150 °C)
  • EPDME
    Temperature resistant -40 °F to +248 °F
    (-40 °C to +120 °C)
  • Blue
  • Hardness 85 ±5 Shore A
  • FDA compliant

RoHS

Accessory

Sealing Rings GN 7600

On request

with FKM sealing ring (Fluorine rubber) F

Technical drawing

3D
Hide technical drawing
GN 6226 Stainless Steel AISI 316L Spacers in Hygienic Design sketch

Part Options / Table

Type

A1Through hole
A2Through hole with continuous thread
A3Through hole with thread on both sides
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length±0.004
Type A1

Type A2
Length±0.008
Type A3
d2
Through hole
for screw
d3
Thread
d4d5t
min.
0.870.3940.4720.6300.7871.1811.969M 5M 60.710.900.47
1.100.4720.6300.7871.1811.9692.953M 6M 80.941.130.63
1.340.4720.6300.7871.1811.9693.937M 8M 101.181.370.79

Build & Price

3D Product Configurator
Outer diameter d1
Length l (Type A1)
Length l (Type A2)
Length l (Type A3)
Type



Finish
Sealing ring material


Selected Part

Total US Dollars (net)
$23.62
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$23.62
2549$21.65
5099$19.69
≥ 100$17.72
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.057 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.