GN 2376 Mounting Plates with Threaded Studs Stainless Steel, for Hinges

Photo

GN 2376 Stainless Steel Mounting Plates with Threaded Studs, for Hinges
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 2376 mounting plates with threaded studs are designed as accessories for several hinge variations. They eliminate the need for additional threads, screws, nuts, and washers for mounting. There is no need for the time-consuming pre-assembly of the above components or for counterholding during tightening or loosening.

The mounting plates are mounted from the outside via through-holes in the housing wall or alternatively by welding to the inside of the wall. This results in effective protection against vandalism, and the housing exteriors remain free of attachments that do not match the design or that should be avoided entirely in the interests of easy cleaning.

Specification

Body
Stainless steelNI AISI 304
Matte, tumbled finishMT


Threaded studs
Stainless steel AISI 304
Pressed-in


RoHS

On request

Other threaded stud lengths
Other plate sizes
Other plate geometries

Technical drawing

3D
Hide technical drawing
GN 2376 Stainless Steel Mounting Plates with Threaded Studs, for Hinges sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2bd
Thread
msSuitable for hinges
with hole spacing m
GN 235


GN 7231
GN 7233
GN 7237
1.570.590.980.59M 50.980.12xx
1.970.791.180.79M 61.180.12xx
2.360.791.180.98M 81.420.16xx

Build & Price

3D Product Configurator
Material

Length l1
Thread length l2
Finish

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.037 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.