Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.
GN 784.1Mounting FlangesStainless Steel, for Swivel Ball Joints GN 784
Photo
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
GN 784.1 mounting flanges are assembled from below onto GN 784 swivel ball joints. A half length tapere grooved pin prevents any rotation.
The flange enables swivel ball joints to be mounted from the top side. The d2 section with the three d3 drill holes is configured so that standard screws with washers can be used.
The half length tapere grooved pin is mounted on the flange. The countersunk screw is supplied loose.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.063 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351