G | Connector coupling, straight |
W | Connector coupling, 90° angled |
Connector coupling | Number of contacts (Poles) Type G | Type G Type W | l1 Cable length in meters | d2 | l2 | l3 | l4 | |||
---|---|---|---|---|---|---|---|---|---|---|
M 8 x 1 | 3 | 4 | - | - | 2 | 5 | 0.38 | 1.38 | - | - |
M 12 x 1 | 4 | 5 | 8 | 12 | 5 | 10 | 0.59 | 1.65 | 1.24 | 1.04 |
Cable with |
d1 |
Cross-section |
Operating |
Current |
Contact assignment |
||||||
3-pole |
4 |
3 x 0.25 mm2 |
max. 60 V |
4 A |
|||||||
4-pole |
4.3 |
4 x 0.25 mm2 |
max. 60 V |
4 A |
|||||||
4-pole |
5 |
4 x 0.34 mm2 |
max. 250 V |
4 A |
|||||||
5-pole |
5 |
5 x 0.34 mm2 |
max. 60 V |
4 A |
|||||||
8-pole |
6 |
8 x 0.25 mm2 |
max. 30 V |
2 A |
|||||||
12-pole |
6 |
12 x 0.14 mm2 |
max. 30 V |
1.5 A |
|||||||
Other cable properties |
|||||||||||
This adaptable cable, suitable for drag chains, features and outer jacket made of PUR and a core insulation made of polypropylene. It is free of PVC, silicon and halogens. UL and CSA approvals are available. |
|||||||||||
The cable is also resistant to oil, chemicals, hydrolysis, microbes and welding sparks and flame retardant according to IEC 60332-2-2 which makes the cable the perfect choice in many applications. |
Min | Max | Price |
---|---|---|
1 | 9 | $22.93 |
10 | 24 | $21.02 |
25 | 49 | $19.11 |
≥ 50 | $17.20 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco