GN 1364Sheet Metal HingesStainless Steel, Wing and Extended Wing
Photo
Width l1: 70
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
GN 1364 stainless steel sheet metal hinges with wing and extended wing are characterized by their compact and universal dimensioning as well as their attractively shaped design. The materials used also permit applications in aggressive environments.
Type B can be assembled with the existing through holes via screws or rivets.
Specification
Body Stainless steelNI AISI 304 Plain finishBL
Pin
Stainless steel AISI 304
Riveted
RoHS
On request
Without bores
With countersunk holes
Other surface types
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.242 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.