A | With connection stud |
d1 | m1 | m2 | d2 | l1 | l2 | l3 | l4 | s |
---|---|---|---|---|---|---|---|---|
D 18 | 2.95 | 2.95 | 1.18 | 3.74 | 3.74 | 1.81 | 0.94 | 0.20 |
D 18 | 3.94 | 3.94 | 1.18 | 4.72 | 4.72 | 1.81 | 0.94 | 0.20 |
D 20 | 2.95 | 2.95 | 1.18 | 3.74 | 3.74 | 1.89 | 1.02 | 0.20 |
D 20 | 3.94 | 3.94 | 1.18 | 4.72 | 4.72 | 1.89 | 1.02 | 0.20 |
D 25 | 2.95 | 2.95 | 1.18 | 3.74 | 3.74 | 2.13 | 1.26 | 0.20 |
D 25 | 3.94 | 3.94 | 1.18 | 4.72 | 4.72 | 2.13 | 1.26 | 0.20 |
D 30 | 2.95 | 2.95 | - | 3.74 | 3.74 | 1.57 | - | 0.20 |
D 30 | 3.94 | 3.94 | - | 4.72 | 4.72 | 1.57 | - | 0.20 |
D 40 | 2.95 | 2.95 | - | 3.74 | 3.74 | 2.05 | - | 0.20 |
D 40 | 3.94 | 3.94 | - | 4.72 | 4.72 | 2.05 | - | 0.20 |
D 50 | 2.95 | 2.95 | - | 3.74 | 3.74 | 2.56 | - | 0.20 |
D 50 | 3.94 | 3.94 | - | 4.72 | 4.72 | 2.56 | - | 0.20 |
Depending on the requirements and mounting situation, GN 197 monitor mounts can be expanded with connector clamps and GN 990 construction tubes to create complete solutions for wall or floor mounting. With a wide variety of designs, such as double support arms, swivel or flange joints, there are any number of degrees of freedom and adjustment options. It is also easy to attach other accessories nearby, such as keyboard trays or hand scanner holders. |
|||||||||||
Min | Max | Price |
---|---|---|
1 | 49 | $38.18 |
50 | 99 | $35.00 |
100 | 249 | $31.82 |
≥ 250 | $28.63 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco