1 | For double winged hinges |
2 | For triple winged hinges, with short middle wing |
3 | For triple winged hinges, with extended middle wing |
d1 | d2 | d3 ± 0.008 | d4 | d5 | l1 | l2 | l3 | l4 | l5 | l6 | l7 |
---|---|---|---|---|---|---|---|---|---|---|---|
0.24 | 0.24 | 0.547 | 0.31 | 0.31 | 2.36 | 1.97 | 1.30 | 0.04 | 0.79 | 0.30 | 0.06 |
Left / right hinges Right or left hinges can be created by the direction in which the bearing bushings are inserted into the hinge wing. |
|||||||||||
Mounting on door frames For mounting a door that should be removable, two hinges of the same type must be attached to the door frame. If the door is not supposed to be removable, the door must be mounted with at least one right hinge and one left hinge. |
|||||||||||
Assembly
Insert the other bearing bushings according to points 1 to 5. |
Min | Max | Price |
---|---|---|
1 | 99 | $3.72 |
100 | 249 | $3.41 |
250 | 499 | $3.10 |
≥ 500 | $2.79 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco