GN 187.5Serrated Locking PlatesStainless Steel, Stud / Flange / Plate Type
Photo
Type: A - Plain stud (weldable)
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Serrated locking plates GN 187.5 can be installed in combination with locking joint sets GN 187.6 to create locking joints. This allows gear lever handles and retaining tubes or trays and mounts to be adjusted relative to each other at defined angles with a form-fit connection. The angle position of the serration is adapted to the connecting elements, permitting an axis-parallel or right-angled arrangement. The tooth count of 48 / 60 enables the adjustment in 7.5° or 6° steps, resulting in the indexing positions listed in the separate table.
Held together and centered by locking joint sets, the various types can be combined together arbitrarily with identical nominal sizes d1. GN 187.2 conical thrust springs can be placed between the locking heads during mounting, allowing a clean separation upon removal. Additional design possibilities arise from the compatibility of the locking heads with the locking plates GN 187.4.
When welding on, type E can be easily positioned on the opposing part and fastened by means of the mounting holes d8 (which are aligned with the serration) using dowel pins or positioning pins.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.151 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.