With the shaft clamping units GN 928, round workpieces from 6 to 125 mm can be rapidly, accurately and economically clamped.
The threaded hole dimension d5 can be used for attaching a jig, fixture, or a fixing screw for holding the clamping unit in an axial position during an assembly operation.
Specification
Body
Steel, blackened finish
Socket cap screw DIN 912
Steel, zinc plated, blue passivated finish
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.