Base plates GN 37.1 are characterized by their solid construction and large variety. They are used especially on heavy application and large machines. The through hole allows the machine feet to be attached centrally to the ground, making them ideal for compressive and tensile loads.
The base plates are suitable for use with customized adjustment or compensation studs that have the spherically shaped absorption radius “r” at the contact point. Alternatively used DIN screws or threaded studs with chamfer or pointed tip reduce the load capacity due to the lack of full-surface contact.
Type B with rubber pad prevents lateral slipping, protects delicate surfaces and dampens vibrations and shocks. With type C, the mounting hole is sealed by an O-ring in the base plate on the ground. When used in conjunction with a collecting tray, it prevents for example the leakage of lubricants to reach the underlying surface.
Specification
Base
Steel
Powder coated
Black, RAL 9005, textured finish
Rubber pad inlay
Black, NBR
85 ±5 Shore A
O-ring inlay
Black, NBR
≈ 70 Shore A
RoHS
On request
Zinc plated, blue passivated finish
Other color finishes (powder coating)
Other geometries at the contact point
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.588 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.