GN 827 Adjusting Screws Stainless Steel, for Bearing Blocks GN 828

Photo

GN 827 Stainless Steel Adjusting Screws, for Bearing Blocks GN 828
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Adjusting screws GN 827 are used in combination with bearing blocks GN 828 for simple adjustment and positioning tasks.

On processing and assembly equipment where fixtures and jigs have to be changed repeatedly, the combination of adjusting screws GN 827, knurled nuts GN 827.1 and bearing blocks GN 828 of the types UA and UB allows for particularly simple changing processes, ensuring that settings are retained even between uses.

Specification

Body
Stainless steelNG AISI 303
Matte shot-blasted finish


Scale
Laser-engraved, black discharged


RoHS

Accessory

Bearing Blocks GN 828
Knurled Nuts GN 827.1

Technical drawing

3D
Hide technical drawing
GN 827 Stainless Steel Adjusting Screws, for Bearing Blocks GN 828 sketch

Part Options / Table

Coding

SWith standard scale 0 - 0.5, 10 graduations
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1d2 -0.016 / -0.024d3d4l2 +0.004l3l4s
M 6 x 10.791.381.970.2360.390.630.3980.550.110.20
M 8 x 11.181.772.360.3150.550.790.4760.630.150.24
M 10 x 11.572.363.150.3940.630.940.5940.710.230.31

Build & Price

3D Product Configurator
Thread d1
Length l1
Material

Coding

Selected Part

Total US Dollars (net)
$16.27
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$16.27
5099$14.92
100249$13.56
≥ 250$12.20
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.046 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.