GN 738.5Magnetic Threaded PlugsStainless Steel, Magnet Material AINiCo, Resistant up to 356 °F, Plain Finish
Photo
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Magnetic plugs GN 738.5 attract iron particles that float in the fluid. The stainless steel makes them suitable for use in particularly aggressive environments.
To prevent breakage and demagnetization, the round magnets are supplied with a plastic spacer and protection sleeve, which has to be removed prior to installing the plugs.
The seal is embedded in a radial recess, and thus cannot be lost or squeezed out during tightening.
The outer diameter d1 of the threaded plugs is matched to screw-in holes for pipe fittings according to DIN 3852.
Specification
Body
Stainless steel AISI 316LHC
Plain finish, tumbled
Magnet
Alloy: AINiCo
Seal
Fluorine rubber (FPM / FKM)
Brown
Temperature resistant up to 356 °F (180 °C)
RoHS
On request
Other thread sizes
With acrylonitrile butadiene rubber (NBR) seal
GN 738.4
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.