T | For T-groove cylinder |
S | Plug |
Output function |
Normally open (NO) |
||||||||||
Output type |
PNP |
||||||||||
Supply voltage |
10 V DC - 30 V DC |
||||||||||
Continuous current Ia |
≤ 100 mA |
||||||||||
Connection type |
3-pole plug M8x1, |
||||||||||
Switching frequency |
1000 Hz |
||||||||||
Power consumption |
≤ 8 mA |
||||||||||
Voltage drop |
≤ 2 V |
||||||||||
Protection class |
lll |
||||||||||
Response sensitivity |
3 mT |
||||||||||
Overrun distance |
10 mm |
||||||||||
Hysteresis |
< 0.8 mT |
||||||||||
Repeatability |
≤ 0.1 mT |
||||||||||
Shock and vibration resistance |
30 g, 11 ms / 10 to 55 Hz, 1 mm |
||||||||||
EMC |
According to EN 60947-5-2 |
||||||||||
Switch state LED |
Yes |
||||||||||
Reverse polarity protection |
Yes |
||||||||||
Short-circuit protection |
Yes |
||||||||||
Approvals, conformity |
Min | Max | Price |
---|---|---|
1 | 99 | $54.91 |
100 | 249 | $50.33 |
250 | 499 | $45.76 |
≥ 500 | $41.18 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco