GN 2494Cam Roller CarriagesStainless Steel, for Cam Roller Linear Guide Rails GN 2492
Photo
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Cam roller carriages GN 2494 can be combined with cam roller linear guide rails GN 2492 or cam rollers GN 2496 to assemble linear guide rail systems.
These space-saving units are used, for example, in the machine and jigs building industry, in transportation and building services equipment for supporting sliding doors, or to enable the linear movement of production and plant equipment. The materials can also be used in particularly aggressive environments that can be found, for example, in the chemical, pharmaceutical, medical or food processing industries.
Linear guide rail systems are generally installed in pairs, with a horizontal alignment, either vertically (as shown) or perpendicularly. During assembly, please take note of the small bores which indicate the load bearing side of the cam roller carriages. Wipers fitted to the guide rails on both ends of the cam roller carriages prevent dirt built-up.
The open-end wrench needed for assembly is included in the delivery.
Specification
Base body
Stainless steel AISI 316L
Cam rollers
Stainless steel AISI 440C
Ball mounted, sealed (2RS)
Sealing washer, rubber (NBR), blue
Permanent lubrication
Roller bearing grease, FDA compliant, class H1
Wipers
Polyurethane (TPU)
Blue, FDA compliant
Operating temperature -4 °F to 212 °F
(-20 °C to 100 °C)
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.507 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.